??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-144-A0/C1M-M6
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS U-144-A0/C1M-M6
VERF
Availability
Available
BC
Order code
BIS01E0
TC
Product identifier
BIS U-144-A0/C1M-M6
PX
Product view
46780_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.014 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 902…928 MHz, Dimension = Ø 22 x 26.2 mm, Memory type = EEPROM, User data, read/write = 512 Bit, EPC memory, read/write = 96 Bit, TID memory, read-only = 96 Bit, Antenna type = Dipole, Installation = on metal, Storage temperature = -25...95 °C, Ambient temperature = -25...85 °C, Housing material = Steel, Data carrier: PA 12-GF30 gray, coated, IP rating = IP68, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.